Generated Pilot Level Information

 Last updated: October 28, 2004

 This section is only applicable to the lab application.

 The Generated Pilot Level Information table on the upper part of the Soft Handoff Information screen shows the current settings of Cell 1and Cell 2, which include the cell power, pilot power, PN Offset, and Pilot Strength for each cell. This is the actual signal being output to the mobile station. See Configuring Soft Handoff Parameters to access the Generated Pilot Level Information table.

 The Generated Pilot Level Information table can assist you to verify the correct MS pilot reporting behavior (see Verifying MS Pilot Reporting Behavior in Soft/Softer Handoff ). For example, if the Generated Pilot Level Information table indicates that the Cell 2 Delta Power is stronger than T_Add (28 is the default value) multiplied by -0.5 dB, and the mobile station has not sent a Pilot Strength Measurement Message, a failure condition may exist with the mobile station. Send the pilot measurement request (see F. Send Pilot Meas Request ) and check the mobile reported Pilot Strength for Cell 2.

 

Description

 The following information are displayed on the Generated Pilot Level Information table:

 

 Total RF Power

 The total RF power (I o ) is the sum of Cell 1 Power (Î or ), Cell 2 Power (Î or )and AWGN Power (I oc ). The Cell 1 Power (dBm/1.23 MHz), Cell 2 Power (dBm/1.23 MHz) and AWGN Power (dBm/1.23 MHz) are directly settable from the test set (see Configuring Cell Power and AWGN Power Levels and Configuring Cell 2 Power ).

 

 Pilot Power

 The Cell 1/2 Pilot Power (dBm/1.23 MHz) is the sum of the Cell 1 Power (Î or ) and Cell 1/2 F-Pilot Level (Pilot E c /I or ). The Cell 1/2 Power (dBm/1.23 MHz) and Cell 1/2 F-Pilot Level (dB) (see Configuring Soft Handoff Parameters ) are directly settable from the test set. The Cell 1/2 Pilot Power is to facilitate to calculate the Pilot Delta Power .

 

 Pilot Delta Power

 The Cell 1/2 Pilot Delta Power (dB) is the Cell 1/2 pilot level relative to the total RF power. It is equivalent to the Pilot E c /I o in the standard defined as the ratio of the combined pilot energy per PN chip to the total received power spectral density at the mobile station, including noise and other signals.

 The Cell 1/2 Pilot Delta Power is not directly settable and calculated by subtracting the Pilot Power from the Total RF Power . See Total RF Power, Delta Power and Pilot Strength Calculation for details.

 The Cell 1 Pilot Delta Power can be queried with the CALL:STATus:PILot[:CELL[1]][:LEVel]:RTTotal[:SELected]? and the Cell 2 Pilot Delta Power can be queried with the CALL:STATus:PILot:CELL2[:LEVel]:RTTotal[:SELected]? .

 

 Pilot Strength

 The Pilot Strength values is the value of Pilot Delta Power divided by -0.5 dB and rounded off to the nearest integer value. The test set converting the Pilot Delta Power to the Pilot Strength is to facilitate you to verify the correct mobile station pilot reporting behavior, which the mobile station reports pilot strength in units of -0.5 dB. These values should correspond to Pilot Strength values the mobile station reports in the Mobile Station Reported Pilot Level Information table (see Mobile Station Reported Pilot Level Information ).

 The Cell 1 Pilot Strength can be queried with the CALL:STATus:PILot[:CELL[1]]:STRength[:SELected]? and the Cell 2 Pilot Strength can be queried with the CALL:STATus:PILot:CELL2:STRength[:SELected]? .

 

PN Offset

 The PN Offset uniquely identifies each base station. The PN Offset values displayed in the Generated Power Level Information table can assist you to verify the correct mobile station reported PN Offset values in the Mobile Station Reported Pilot Level Information . The PN Offset values reported by the mobile station in the Mobile Station Reported Pilot Level Information table should correspond to these values.

 The Cell 1/2 PN Offset can be changed either from the front panel (see How Do I Change Generator Information? ), or with CALL[:CELL[1]]:PNOFfest and CALL:CELL2:PNOFfset .

 

Settings That Effect the Generated Pilot Level Information Display

 The following table is an example settings as specified in the standard. It also shows how to set on the test set to achieve the specified values. The Ioc, Traffic Ec/Ior, and Pilot Ec/Ior are all directly settable on the test set. For Ior/Ioc, which is the ratio of cell power to AWGN, you need to adjust Cell 1 Power (for Channel 1) and Cell 2 Power (for Channel 2) to achieve the correct levels relative to AWGN. Delta Power is then used to verify that all parameters are set correctly.

Test Parameters for Candidate Set Pilot Detection
Parameter in Standard Channel 1 Channel 2

 Equivalent Test Set Settings

Ior/Ioc (dB) -3.1 -0.1

 Set Cell 1 Power to -58.1 (AWGN Power + Ior/Ioc)

 Set Cell 2 Power to -55.1 (AWGN Power + Ior/Ioc)

Pilot Ec/Ior (dB) -7 -7 Set Cell 1 Pilot Level to -7 dBSet Cell 2 Pilot Level to -7 dB
Traffic Ec/Ior (dB) -7 N/A

 Set Cell 1 Traffic Level to -7 dB

 Set Cell 2 Traffic Level to the default (it does not matter)

Ioc (dBm/1.23 MHz) -55

 Set AWGN Power to -55.

Pilot Ec/Io (dB) -14 -11

 Delta Power (calculated and displayed on the Generated Pilot Level Information)

 

 Total RF Power, Delta Power and Pilot Strength Calculation

  •  
  • Cell 1 Power = -58.3 dBm/1.23 MHz (equivalent to 1.5488 E-6 mw)
  •  Cell 2 Power = -55.1 dBm/1.23 MHz (equivalent to 3.0903 E-6 mw)
  •  AWGN Power = -55 dBm/1.23 MHz (equivalent to 3.1623 E-6 mw)
  •  Total RF Power = Cell 1 Power + Cell 2 Power + AWGN Power = 7.8014 E-6 mw (equivalent to -51.08 dBm/1.23 MHz)
  •  Channel 1 Pilot Power = Cell 1 Power + Cell 1 Pilot Level = -58.1 + (-7) = -65.1 dBm/1.23 MHz
  •  Channel 2 Pilot Power = Cell 2 Power + Cell 2 Pilot Level = -55.1 + (-7) = -62.1 dBm/1.23 MHz
  •  Cell 1 Pilot Delta Power = Cell 1 Pilot Power - Total RF Power = -65.1 - (-51.08) = -14.02 dB
  •  Cell 2 Pilot Delta Power = Cell 2 Pilot Power - Total RF Power = -62.1 - (-51.02) = -11.02 dB
  •  Cell 1 Pilot Strength = Cell 1 Pilot Delta Power / (-0.5) = (-14.02)/ (-0.5) = ~ 28
  •  Cell 2 Pilot Strength = Cell 2 Pilot Delta Power / (-0.5) = (-11.02)/ (-0.5) = ~ 22
 

Related Topics


 

Mobile Station Reported Pilot Level Information

 Verifying MS Pilot Reporting Behavior in Soft/Softer Handoff