RLP Info

RLP Info

Last updated: July 22, 2008

This section is only applicable to the lab application.

RLP Info specifies the parameters ( RLP Parameters , RLP Flow Setup , Forward RLP Flow Parms and Reverse RLP Flow Parms ) for RLP Flows. When a session is configured, Max Forward RLP Flows (Last Negotiated) and Max Reverse RLP Flows (Last Negotiated) is negotiated during session negotiation for MaxActivatedRLPFlowsFwd/Rev attributes. Users can define how many Forward and Reverse RLP Flows the test set will activate and configure by RLP Parameters . If the value which the user sets is greater than the associated negotiated value when a session is present, the setting will be rejected with the error "Setting Rejected: Number of RLP flows cannnot be set greater than negotiated number of maximum active RLP flows". There are no restrictions to the user setting value when the session is Idle . After mapping, the Reverse RLP Flow will be mapped to the RTC MAC Flow specified by MFPA RTC MAC Flow Mapping . But if the RTC MAC Flow you set is not activated by RTC MAC Flows , the Reverse RLP FLow will be mapped to the Default RTC MAC Flow (RTC MAC Flow 01).

RLP Parameters

RLP Flow Setup

Five RLP Flows can be activated and configured for Multi-Flow Packet Application. They are Flow 00, Flow 01, Flow 02, Flow 03 and Flow 04. Only when the Flow is activated by the Number of MFPA Forward RLP Flows and Number of MFPA Reverse RLP Flows , you can configure this Flow.

Forward RLP Flow Parms

Reverse RLP Flow Parms

   
NOTE
These settings are accessible only when Physical Layer Subtype is Subtype 2 (see Release A Physical Layer Subtype or Release B Physical Layer Subtype ) and Session Application Type is M-Flow Packet Application .

   

Related Topics


GPIB Command: CALL:PROTocol

Multi-Flow Packet Application Description

Forward Mappings View

Reverse Mappings View

Graphical Mappings View