Function
|
GSM TA
|
Sets the name of a specific register.
The query must include a parameter for the Register Number. The query format is as follow: SYSTem:REGister:NAME?<sp><Register Number>.
|
GPRS TA |
EGPRS TA |
GSM/GPRS LA
|
EGPRS LA
|
Setting
|
Range: two parameters separated with comma,
-
Register number: 1|2|3|4|5|6|7|8|9|10
-
Register name: any printable ASCII character, the maximum length is 20.
|
Query
|
Register name: any printable ASCII character, the maximum length is 20.
|
Factory Setting
|
"" |
Requirements
|
GSM/GPRS/
EGPRS LA
|
Revision: H.00.xx and above
|
Programming Example
OUTPUT 714;"SYSTem:REGister:NAME 1,'NOKIA TEST'" ! Set the register 1's name to "NOKIA TEST".
OUTPUT 714;"SYSTem:REGister NAME? 1" ! Returns "NOKIA TEST".
|