Non_Flow Parms Pre Configure

Non_Flow Parms Pre Configure

Last updated: July 22, 2008

This section is only applicable to the lab application.

In the Multi-Flow Packet Application, the profile IDs are needed to use separate RLP flows, the RTC MAC and FTC MAC parameters are needed to make the flows behave differently from one another. Without these things, the IP flows can only use the default flows of RLP and RTC MAC, everything is work but without QoS optimizations. So the users must specify hundreds of IP, RLP, RTC MAC and FTC MAC parameters to get the desired QoS behavior. In order to help users set these parameters, Pre Configure settings are supported by the test set.

Pre Configure settings are immediate actions, executing it will set the associated parameter values regardless of the test set state. Non-Flow Parms Pre Configure sets those non-flow-specific Traffic Channel MAC parameters. Four Non-Flow Parms Pre Configure settings are accessible when Physical Layer Subtype is Subtype 2 or Subtype 3 (see Release A Physical Layer Subtype or Release B Physical Layer Subtype ).

When a session is open, changing this setting will result in a session re-negotiation (see Session Negotiate State for details). Parameters values for each Non-Flow Parms Pre Configure are listed in the Traffic Channel MAC Non-Flow PreConfig setting values .

Traffic Channel MAC Non-Flow PreConfig setting values
Setting Name Preset/Max Throughput Pre Configure Protocol Default Values Pre Configure Typical Pre Configure HiCap Maximum/LoLat Typical Pre Configure
RTCMAC Number of FLows 3 3 5 5
RTCMAC Permitted Payload Traffic Channel MAC Non-Flow PreConfig setting values
RTCMAC Merge Threshold infinite octets 512 octets 512 octets 512 octets
Payload Strength Filter TC 64 slots 64 slots 128 slots 128 slots
RTCMAC Num Pilot Strength Axis Values 1 2 3 3
RTCMAC Pilot Strength Axis X -2.50dB
-5.0dB
-5.0dB
-10dB
-5dB
-7.5dB
-3.5dB
-1.5dB
-7.5dB
-3.5dB
-1.5dB
RTCMAC TzT2Pmax Pilot Strength Axis X 63.5dB
27dB
27dB
12dB
-27dB
12dB
20dB
27dB
12dB
20dB
27dB
RTCMAC TxT2Pmin 3.75dB 3.75dB 6.50dB 6.50dB
RTCMAC T2PNoTxFilterTC 24 sub-frames 24 sub-frames 64 sub-frames 64 sub-frames
TxT2P Power Parameters Traffic Channel MAC Non-Flow PreConfig setting values
DRC Supervision Timer 0x00 0x00 0x18 0x18
Minimum Continuation Span 4 sub-frames 4 sub-frames 2 sub-frames 2 sub-frames
Traffic Channel MAC Non-Flow PreConfig setting values

Setting Name

preset/Max Throughput Pre Configure

Protocol Default Values Pre Configure

Typical Pre Configure

HiCap Maximum/LoLat Typical Pre Configure

permitted Payload 0 subframe 1

12288 bits

1024 bits 1096 bits

1096 bits

permitted Payload 0 subframe 2

12288 bits

1024 bits 1096 bits

1096 bits

permitted Payload 0 subframe 3

12288 bits

1024 bits

2048 bits

1096 bits

permitted Payload 128 subframe 1

12288 bits

1024 bits

1096 bits

1096 bits

permitted Payload 128 subframe 2

12288 bits 1024 bits 1096 bits 1096 bits

permitted Payload 128 subframe 3

12288 bits 1024 bits

2048 bits

2048 bits

permitted Payload 256 subframe 1

12288 bits 1024 bits 1096 bits 1096 bits

permitted Payload 256 subframe 2

12288 bits 1024 bits 1096 bits 1096 bits

permitted Payload 256 subframe 3

12288 bits 1024 bits

2048 bits

2048 bits

permitted Payload 512 subframe 1

12288 bits 1024 bits 1096 bits 1096 bits

permitted Payload 512 subframe 2

12288 bits 1024 bits 1096 bits 1096 bits
permitted Payload 512 subframe 3 12288 bits 1024 bits

2048 bits

2048 bits

permitted Payload 768 subframe 1 12288 bits 1024 bits 1096 bits 1096 bits
permitted Payload 768 subframe 2 12288 bits 1024 bits 1096 bits 1096 bits
permitted Payload 768 subframe 3 12288 bits 1024 bits

2048 bits

2048 bits

permitted Payload 1024 subframe 1 12288 bits

2048 bits

1096 bits 1096 bits
permitted Payload 1024 subframe 2 12288 bits

2048 bits

1096 bits 1096 bits
permitted Payload 1024 subframe 3 12288 bits

2048 bits

2048 bits

2048 bits

permitted Payload 1536 subframe 1 12288 bits

2048 bits

1096 bits 1096 bits
permitted Payload 1536 subframe 2 12288 bits

2048 bits

1096 bits 1096 bits
permitted Payload 1536 subframe 3 12288 bits

2048 bits

2048 bits

2048 bits

permitted Payload 2048 subframe 1

12288 bits

1096 bits

1096 bits

1096 bits

permitted Payload 2048 subframe 2 12288 bits 1096 bits 1096 bits

1096 bits

permitted Payload 2048 subframe 3 12288 bits 1096 bits 1096 bits

1096 bits

permitted Payload 3072 subframe 1 12288 bits 1096 bits 1096 bits

1096 bits

permitted Payload 3072 subframe 2 12288 bits 1096 bits 1096 bits

1096 bits

permitted Payload 3072 subframe 3 12288 bits 1096 bits 1096 bits

1096 bits

permitted Payload 4096 subframe 1 12288 bits

8192 bits

8192 bits

8192 bits

permitted Payload 4096 subframe 2 12288 bits 8192 bits 8192 bits

8192 bits

permitted Payload 4096 subframe 3 12288 bits 8192 bits 8192 bits

8192 bits

permitted Payload 6144 subframe 1 12288 bits 8192 bits 8192 bits

8192 bits

permitted Payload 6144 subframe 2 12288 bits 8192 bits 8192 bits

8192 bits

permitted Payload 6144 subframe 3 12288 bits 8192 bits 8192 bits

8192 bits

permitted Payload 8192 subframe 1 12288 bits

12288 bits

12288 bits

12288 bits

permitted Payload 8192 subframe 2 12288 bits

12288 bits

12288 bits

12288 bits

permitted Payload 8192 subframe 3 12288 bits

12288 bits

12288 bits

12288 bits

permitted Payload 12288 subframe 1 12288 bits

12288 bits

12288 bits

12288 bits

permitted Payload 12288 subframe 2 12288 bits

12288 bits

12288 bits

12288 bits

permitted Payload 12288 subframe 3 12288 bits

12288 bits

12288 bits

12288 bits

Traffic Channel MAC Non-Flow PreConfig setting values
Setting Name preset/Max Throughput Pre Configure Protocol Default Values Pre Configure Typical Pre Configure HiCap Maximum/LoLat Typical Pre Configure
LoLat2PTransition128 0x1 0x1 0x2 0x1
LoLat2PTransition256 0x1 0x1 0x2 0x1
LoLat2PTransition512 0x1 0x1 0x2 0x1
LoLat2PTransition768 0x1 0x1 0x2 0x1
LoLat2PTransition1024 0x1 0x1 0x2 0x1
LoLat2PTransition1536 0x1 0x1 0x2 0x1
LoLat2PTransition2048 0x1 0x1 0x2 0x1
LoLat2PTransition3072 0x1 0x1 0x2 0x1
LoLat2PTransition4096 0x1 0x1 0x2 0x1
LoLat2PTransition6144 0x1 0x1 0x2 0x1
LoLat2PTransition8192 0x1 0x1 0x1 0x1
LoLat2PTransition12288 0x1 0x1 0x1 0x1
HiCapT2PTransition128 0x3 0x3 0x2 0x2
HiCapT2PTransition256 0x3 0x3 0x2 0x2
HiCapT2PTransition512 0x3 0x3 0x2 0x2
HiCapT2PTransition768 0x3 0x3 0x2 0x2
HiCapT2PTransition1024 0x3 0x3 0x2 0x2
HiCapT2PTransition1536 0x3 0x3 0x3 0x3
HiCapT2PTransition2048 0x3 0x3 0x3 0x3
HiCapT2PTransition3072 0x3 0x3 0x3 0x3
HiCapT2PTransition4096 0x3 0x3 0x3 0x3
HiCapT2PTransition6144 0x3 0x3 0x3 0x3
HiCapT2PTransition8192 0x3 0x3 0x3 0x3
HiCapT2PTransition12288 0x3 0x3 0x3 0x3
LoLatTerminationTarget128 0x1 0x1 0x2 0x1
LoLatTerminationTarget256 0x1 0x1 0x2 0x1
LoLatTerminationTarget512 0x1 0x1 0x2 0x1
LoLatTerminationTarget768 0x1 0x1 0x2 0x1
LoLatTerminationTarget1024 0x1 0x1 0x2 0x1
LoLatTerminationTarget1536 0x1 0x1 0x2 0x1
LoLatTerminationTarget2048 0x1 0x1 0x2 0x1
LoLatTerminationTarget3072 0x1 0x1 0x2 0x1
LoLatTerminationTarget4096 0x1 0x1 0x2 0x1
LoLatTerminationTarget6144 0x1 0x1 0x2 0x1
LoLatTerminationTarget8192 0x1 0x1 0x1 0x1
LoLatTerminationTarget12288 0x1 0x1 0x1 0x1
HiCapTerminationTarget128 0x3 0x3 0x2 0x2
HiCapTerminationTarget256 0x3 0x3 0x2 0x2
HiCapTerminationTarget512 0x3 0x3 0x2 0x2
HiCapTerminationTarget768 0x3 0x3 0x2 0x2
HiCapTerminationTarget1024 0x3 0x3 0x2 0x2
HiCapTerminationTarget1536 0x3 0x3 0x3 0x3
HiCapTerminationTarget2048 0x3 0x3 0x3 0x3
HiCapTerminationTarget3072 0x3 0x3 0x3 0x3
HiCapTerminationTarget4096 0x3 0x3 0x3 0x3
HiCapTerminationTarget6144 0x3 0x3 0x3 0x3
HiCapTerminationTarget8192 0x3 0x3 0x3 0x3
HiCapTerminationTarget12288 0x3 0x3 0x3 0x3
TxT2PLoLatPreTransition128 7.0dB 7.0dB 3.25dB 7.0dB
TxT2PLoLatPreTransition256 10.0dB 10.0dB 6.5dB 10.0dB
TxT2PLoLatPreTransition512 13.0dB 13.0dB 9.5dB 13.0dB
TxT2PLoLatPreTransition768 14.75dB 14.75dB 11.5dB 14.75dB
TxT2PLoLatPreTransition1024 16.25dB 16.25dB 12.00dB 16.25dB
TxT2PLoLatPreTransition1536 18.25dB 18.25dB 14.00dB 18.25dB
TxT2PLoLatPreTransition2048 19.25dB 19.25dB 15.5dB 19.25dB
TxT2PLoLatPreTransition3072 19.25dB 19.25dB 16.25dB 19.25dB
TxT2PLoLatPreTransition4096 20.5dB 20.5dB 17.5dB 20.5dB
TxT2PLoLatPreTransition6144 21.75dB 21.75dB 19dB 21.75dB
TxT2PLoLatPreTransition8192 23.25dB 23.25dB 23.25dB 23.25dB
TxT2PLoLatPreTransition12288 26.25dB 26.25dB 26.25dB 26.25dB
TxT2PLoLatPostTransition128 0.75dB 0.75dB 0.75dB 0.75dB
TxT2PLoLatPostTransition256 3.75dB 3.75dB 3.75dB 3.75dB
TxT2PLoLatPostTransition512 7.0dB 7.0dB 7.0dB 7.0dB
TxT2PLoLatPostTransition768 8.75dB 8.75dB 8.75dB 8.75dB
TxT2PLoLatPostTransition1024 10.0dB 10.0dB 10.0dB 10.0dB
TxT2PLoLatPostTransition1536 11.5dB 11.5dB 11.5dB 11.5dB
TxT2PLoLatPostTransition2048 13.0dB 13.0dB 13.0dB 13.0dB
TxT2PLoLatPostTransition3072 14.25dB 14.25dB 14.25dB 14.25dB
TxT2PLoLatPostTransition4096 15.5dB 15.5dB 15.5dB 15.5dB
TxT2PLoLatPostTransition6144 17.0dB 17.0dB 17.0dB 17.0dB
TxT2PLoLatPostTransition8192 18.5dB 18.5dB 18.5dB 18.5dB
TxT2PLoLatPostTransition12288 21.25dB 21.25dB 21.25dB 21.25dB
TxT2PHiCapPreTransition128 0.75dB 0.75dB 3.25dB 3.25dB
TxT2PHiCapPreTransition256 3.75dB 3.75dB 6.5dB 6.5dB
TxT2PHiCapPreTransition512 7.0dB 7.0dB 9.5dB 9.5dB
TxT2PHiCapPreTransition768 8.75dB 8.75dB 11.5dB 11.5dB
TxT2PHiCaptPreTransition1024 10.0dB 10.0dB 12.00dB 12.00dB
TxT2PHiCapPreTransition1536 11.5dB 11.5dB 11.5dB 11.5dB
TxT2PHiCapPreTransition2048 13.0dB 13.0dB 13.0dB 13.0dB
TxT2PHiCaptPreTransition3072 14.25dB 14.25dB 14.25dB 14.25dB
TxT2PHiCapPreTransition4096 15.5dB 15.5dB 15.5dB 15.5dB
TxT2PHiCapPreTransition6144 17.0dB 17.0dB 17.0dB 17.0dB
TxT2PHiCapPreTransition8192 18.5dB 18.5dB 18.5dB 18.5dB
TxT2PHiCapPreTransition12288 21.25dB 21.25dB 21.25dB 21.25dB
TxT2PHiCapPostTransition128 0.75dB 0.75dB 0.75dB 0.75dB
TxT2PHiCapPostTransition256 3.75dB 3.75dB 3.75dB 3.75dB
TxT2PHiCapPostTransition512 7.0dB 7.0dB 7.0dB 7.0dB
TxT2PHiCapPostTransition768 8.75dB 8.75dB 8.75dB 8.75dB
TxT2PHiCapPostTransition1024 10.0dB 10.0dB 10.0dB 10.0dB
TxT2PHiCapPostTransition1536 11.5dB 11.5dB 11.5dB 11.5dB
TxT2PHiCapPostTransition2048 13.0dB 13.0dB 13.0dB 13.0dB
TxT2PHiCapPostTransition3072 14.25dB 14.25dB 14.25dB 14.25dB
TxT2PHiCapPostTransition4096 15.5dB 15.5dB 15.5dB 15.5dB
TxT2PHiCapPostTransition6144 17.0dB 17.0dB 17.0dB 17.0dB
TxT2PHiCapPostTransition8192 18.5dB 18.5dB 18.5dB 18.5dB
TxT2PHiCapPostTransition12288 21.25dB 21.25dB 21.25dB 21.25dB

Related Topics


GPIB Commands: CALL:PROTocol

RTC MAC Flows

RTC MAC Simple Parameters

TxT2P Maximum Parameters

Permitted Payload