CALL:CELL2:FCHannel

CALL:CELL2:FCHannel

Last updated:November 29, 2010

GPIB Command Conventions

CALL:CELL2:FCHannel[:SLEVel][:SELected]

Function

The setting form of this command performs two functions: (1) sets the Cell 2 F-FCH/Traffic Level (forward fundamental channel), and (2) turns the FCH state to ON.

The query form of this command returns the FCH level.

The optional [:SELected] keyword in this command specifies that the frequency band being set/queried applies to the current system type. At this time there is only one system type choice, DIGital2000. Specifying DIGital2000 will have the same effect as using the optional [:SELected] keyword.

This command applies to the IS-2000 Cell 2 F-FCH/Traffic channel only. To make level changes to the IS-95 Cell 2 Traffic channel, see CALL:CELL2:TRAFfic

Setting

Range: 0 to -30 dB

Resolution: 0.01 dB

Query

Range: 0 to -30 dB

Resolution: 0.01 dB

*RST Setting

-15.6 dB

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:FCHANNEL:SLEVEL:DIGITAL2000 -10 dB" 
!Sets the forward fundamental channel (FCH) state to ON and sets the level to -10 dB.

CALL:CELL2:FCHannel:LEVel[:SELected]

Function

Sets/queries the Cell 2 F-FCH/Traffic Level (forward fundamental channel).

The optional [:SELected] keyword in this command specifies that the frequency band being set/queried applies to the current system type. At this time there is only one system type choice, DIGital2000. Specifying DIGital2000 will have the same effect as using the optional [:SELected] keyword.

This command applies to the IS-2000 Cell 2 F-FCH/Traffic channel only. To make level changes to the IS-95 Cell 2 Traffic channel, see CALL:CELL2:TRAFfic

Setting

Range: 0 to -30 dB

Resolution: 0.01 dB

Query

Range: 0 to -30 dB

Resolution: 0.01 dB

*RST Setting

-15.6 dB

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:FCHANNEL:LEVEL:SELECTED -10 dB"

CALL:CELL2:FCHannel:STATe[:SELected]

Function

Sets/queries the on/off state of the Cell 2 F-FCH/Traffic Level (forward fundamental channel).

The optional [:SELected] keyword in this command specifies that the frequency band being set/queried applies to the current system type. At this time there is only one system type choice, DIGital2000. Specifying DIGital2000 will have the same effect as using the optional [:SELected] keyword.

This command applies to the IS-2000 Cell 2 F-FCH/Traffic channel only. To make level changes to the IS-95 Cell 2 Traffic channel, see CALL:CELL2:TRAFfic

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

ON

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:FCHANNEL:STATE:DIGITAL2000 OFF" 
!Turns off the forward fundamental channel.

CALL:CELL2:FCHannel:WALSh

Function

Sets/queries the Cell 2 F-FCH/Traffic Walsh Code. The Walsh codes allowed for use with this command are part of a reserved codespace that has been created by fixing other code channels to pre-determined values. Reserving this codespace eliminates the possibility of conflicts that can arise with lower walsh code sets which are used in certain radio configurations.

Setting

Range: CODE10|CODE14|CODE26|CODE30|CODE42|CODE46|CODE58|CODE62

Query

Range: CODE10|CODE14|CODE26|CODE30|CODE42|CODE46|CODE58|CODE62

*RST Setting

CODE10

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:FCHANNEL:WALSH CODE14" 
!Sets the forward fundamental channel walsh code to 14.

Related Topics


CALL:FCHannel (Cell 1 F-FCH/Traffic or Walsh Code settings)