CALL:CELL2:TRAFfic

CALL:CELL2:TRAFfic

Last updated: June 6, 2007

Diagram Conventions

CALL:CELL2:TRAFfic[:SLEVel]<[:SELected]|DIGital95>

Function

The setting form of this command performs two functions: (1) sets the Cell 2 Traffic Level, and (2) turns the traffic channel state to ON.

The query form of this command returns the traffic channel level.

   
NOTE
This command applies to the System Type IS-95 Cell 2 traffic channel only. To make level changes to the System Type IS-2000 Cell 2 fundamental channel, see CALL:CELL2:FCHannel .

   

Setting

Range: 0 to -30 dB

Resolution: 0.01 dB

Query

Range: 0 to -30 dB

Resolution: 0.01 dB

*RST Setting

-15.6 dB

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:TRAFfic:SLEVEL:DIGITAL95 -10 dB" 
!Sets the Cell 2 Traffic Level state to ON and sets the level to -10 dB.

CALL:CELL2:TRAFfic:LEVel<[:SELected]|DIGital95>

Function

Sets/queries the Cell 2 Traffic Level.

   
NOTE
This command applies to the System Type IS-95 traffic channel only. To make level changes to the System Type IS-2000 fundamental channel, see CALL:CELL2:FCHannel .

   

Setting

Range: 0 to -30 dB

Resolution: 0.01 dB

Query

Range: 0 to -30 dB

Resolution: 0.01 dB

*RST Setting

-15.6 dB

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:TRAFfic:LEVEL:SELECTED -10 dB"

CALL:CELL2:TRAFfic:STATe<[:SELected]|DIGital95>

Function

Sets/queries the on/off state of the Cell 2 Traffic Level.

   
NOTE
This command applies to the System Type IS-95 Cell 2 traffic channel only. To make level changes to the System Type IS-2000 Cell 2 fundamental channel, see CALL:CELL2:FCHannel .

   

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

ON

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:TRAFfic:STATE:DIGITAL95 OFF" 
!Turns off the forward traffic channel.

CALL:CELL2:TRAFfic:WALSh

Function

Sets/queries the Cell 2 Traffic Walsh Code used for the DIGital95 (IS-95) traffic channel.

   
NOTE
This command applies to the System Type IS-95 Cell 2 traffic channel only. To make Walsh Code changes to the System Type IS-2000 Cell 2 fundamental channel, see CALL:CELL2:FCHannel .

   

Setting

Range: CODE10|CODE14|CODE26|CODE30|CODE42|CODE46|CODE58|CODE62

Query

Range: CODE10|CODE14|CODE26|CODE30|CODE42|CODE46|CODE58|CODE62

*RST Setting

CODE10

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:TRAFfic:WALSH CODE14" 
!Sets the forward traffic channel walsh code to 14.

Related Topics


CALL:TRAFfic (Cell 1 IS-95 Traffic channel settings )