CALL:MS:REPorted<:RCONfig|:REGistration|:REQuest|:REVision>

CALL:MS:REPorted<:RCONfig|:REGistration|:REQuest|:REVision>

Last updated: June 6, 2007

GPIB Command Conventions

CALL:MS:REPorted:RCONfig:ENHanced[:SUPPort]?

Function

Queries whether or not the mobile station supports enhanced radio configurations, as reported by the mobile station. If the mobile station supports any radio configuration in radio configuration class 2, this mobile station reported result will be YES.

Query

Range: YES|NO|UNKN

*RST Setting

UNKN

Programming Example

 
OUTPUT 714;"CALL:MS:REPorted:RCONfig:ENHanced?" 

CALL:MS:REPorted:REGistration[:TYPE]?

Function

Queries the type of registration that was last received by the test set, as reported
by the mobile station.

Query

Range: ZONE|TIMER|POWERUP|POWERDOWN|PARAMETERCHANGE
|ORDERED|DISTANCE|USERZONE|CLEARED

*RST Setting

CLEARED

Programming Example

OUTPUT 714;"CALL:MS:REPorted:REGistration?"

CALL:MS:REPorted:REQuest[:ENAble]

Function

Set/queries whether or not the status request queries will be performed to determine the capabilities of the phone whenever a registration, page request, or origination operation is conducted if that information does not already exist in the mobile station database. Used only in active cell operating mode.

Unless the Status Request Query is set to "OFF", each time a new mobile station registers with the test set, the test set will have the mobile station reported band classes, mobile station reported operating mode for each band class, and mobile station reported max EIRP (if the operating mode is CDMA) for each band class. These results are referred to as Status Request Information.

The test set needs to know the maximum EIRP (effective isotropic radiated power) of the mobile station to perform receiver ranging properly. When the Status Request Query is set to "OFF" and the MS Database is cleared, then the Max EIRP set by the command CALL:MS:REPorted:EIRPower:DEFault will be used for all band class connections.

Requirements

Test Application Revision: B.06.00 or above

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

1 (ON)

Programming Example

 
OUTPUT 714;"CALL:MS:REPorted:REQuest OFF" !Set the Status Request Query to OFF.

CALL:MS:REPorted:REVision:ANALog?

Function

Queries the analog mobile reported protocol version that the mobile station supports. Used only in active cell operating mode.
Query Range: 0 to 3, 9.91E+37

Protocol Version:
0 (TIA/EIA-553/IS-54-A MS)
1 (TIA/EIA 627 dual-mode MS)
2 (IS-95 dual mode MS)
3 (TIA/EIA-136 dual-mode MS)
9.91E+37

*RST Setting

9.91 E+37

Programming Example

 
OUTPUT 714;"CALL:MS:REPorted:REVision:ANALog?"