RTAP Rate
(
F12
) on the
Call Parms 1 of 3
menu as needed if during an RTAP connection, or set the
R-Data Pkt Size
(
F12
) on the
Call Parms 1 of 3
menu as needed if during an RETAP connection.
Channel Power Setup
menu. From this menu you can configure measurement parameters such as
Multi-Measurement Count
,
Trigger Arm
, etc. (see
Channel Power Measurement Parameters
for details on these parameters). For statistical measurement results, highlight the
Multi-Measurement Count
parameter and press the
ON
key. The number of averages will default to 10. You can change the number as desired.
Close Menu
(
F6
) to close the
Channel Power Setup
window.
Call Parms
menu, configure
Cell Power
(
F7
), as needed.A typical measurement result (for subtype 0 physical layer) is shown below:
A typical measurement result (for subtype 2physical layer) is shown below:
For details on performing the steps below, see the General Procedure above.
For Subtype 0 or 1 Physical Layer, set up a Test Application session and open an RTAP connection with the
RTAP Rate
set to
9.6 kbps
. For detailed procedure on how to open an RTAP session and connection, see
How Do I Open a Session and Test Data Connection?
For Subtype 2 Physical Layer, set up a Test Application session and open an RETAP connection with the following setups. For detailed procedure on how to open an RETAP session and connection, see How Do I Open a Session and Test Data Connection? .
R-Data Pkt Size
(
F12
on
Call Parms 1 of 3
) to 256 bits.
Reverse Data Transmission Mode
under the
Application Config
(
F10
on
Call Parms 1 of 3
) menu to
High Capacity
.
256-bit High Capacity Termination Target
to
3
(4 sub-frames, resulting in 16 slots). (NOTE: You do not need to set this parameter unless its default value (3) is changed. Changing the setting results in an open data connection closed and a session re-negotiation. Once this happen, you need to re-open the connection.)
Call Drop Timer
to
Off
(
F9
on the
Call Parms
2 of 3
menu) to keep the test set from closing the connection based on the very low output power level of the access terminal.
Cell Power
,
F7
on the
Call Parms 1 of 3
menu) to -25 dBm/1.23 MHz.
Rvs Power Ctrl
to
All Down bits
(
F7
on the
Call Parms 2 of 3
menu) to transmit continuous down ('1') power control bits.
Call Parms 1 of 3
menu, select
Manual
in the
Rcvr Power Ctrl
(
F8
), then set the
Receiver Power
(
F9
) to a value close to the measured value being displayed on the Channel Power measurement screen.)
Call Drop Timer
back to
On
and the
Rvs Power Ctrl
back to
Active Bits
to ensure that subsequent operation is successful.4.3.5 Minimum Controlled Output Power
Channel Power Measurement Description