This command causes the test set to release the physical connection (traffic channel), but attempt to maintain the PPP connection with the AT. It may result in the data connection state going to Dormant. See Dormant State . To verify the data connection status, see Data Connection State Synchronization . |
|
Lab Application Revision: A.01 and above | |
OUTPUT 714;"CALL:FUNCtion:DATA:DORMant" !Force data connection to dormant state. |
Sets/queries Dormancy Timer Value | |
Same as setting | |
Requirements | |
5 s | |
OUTPUT 714;"CALL:FUNCtion:DATA:DORMant:TIMeout:TIME 10s" !Sets the dormancy timer to 10s. |
Sets/queries Dormancy Timer State . |
|
0|OFF | |
OUTPUT 714;"CALL:DATA:DORMant:TIMeout:STATe ON" !Sets to use the dormancy timer. |
Sets/queries a coupled/uncoupled control for two settings: CALL:FUNCtion:DATA:DORMant:TIMeout:STATe CALL:FUNCtion:DATA:DORMant:TIMeout:TIME |
|
Coupled control: setting the value of CALL:FUNCtion:DATA:DORMant:TIMeout:TIME will automatically set CALL:FUNCtion:DATA:DORMant:TIMeout:STATe to ON. Uncoupled control: set CALL:FUNCtion:DATA:DORMant:TIMeout:TIME and CALL:FUNCtion:DATA:DORMant:TIMeout:STATe respectively. | |
Same as setting | |
Requirements | |
Coupled setting. | |
OUTPUT 714;"CALL:FUNCtion:DATA:DORMant:TIMeout:TIME 10s" !Sets the Dormancy Timer Value to 10 seconds and the Dormancy Timer State to ON. |
Start Data causes the test set to Page the AT (when there is an active session open). This starts a data connection. See Paging State . This is an overlapped command, and therefore has a Pending Operation Flag (POF) associated with it. See Data Connection Processing Event Synchronization for more information about the behavior of overlapped commands. |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
OUTPUT 714;"CALL:FUNCtion:DATA:STARt" ! Starts a data connection. |
End Data causes the test set to close the currently active data connection. See Connection Closing State . |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
OUTPUT 714;"CALL:FUNCtion:DATA:STOP" ! Ends the data connection. |