SETup:CFDTune

SETup:CFDTune

Last updated: April 26, 2013

GPIB Command Conventions

SETup:CFDTune:FREQuency:STEP:COUNt

Function

Sets/queries the Number of Frequency Steps .

Setting

Range: 1 to 20

Resolution: 1

Query

Range: 1 to 20

*RST Setting

5

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:FREQuency:STEP:COUNt 10" 
!Sets the number of frequency steps to 10.

SETup:CFDTune:MS:RX:FREQuency:STEP[:VALues]

Function

Sets/queries the MS RX Frequency Step Values .

If you set fewer than 40 values, the remaining values are set to NAN (9.91E+37).

Setting

Range:

Although you can enter any frequencies between 421 and 2170 MHz, when running the Fast Device Tune measurement in the 1xEV-DO application/format, you can only test frequencies within a single 1xEV-DO frequency band range:

  • 420 to 493.48 MHz (Band: NMT-450)
  • 832 to 960 MHz (Bands: US Cellular, Japan CDMA, China Cellular, and Secondary 800)
  • 1840 to 1870 MHz (Band: Korean PCS)
  • 2110 to 2170 MHz (Band: IMT-2000)
  • 1930 to 1995 MHz (Bands: US PCS and US PCS 1900)
  • 2110 to 2155 MHz (Band: AWS)

Resolution: 1 Hz

Query

Same as setting

*RST Setting

1933.0MHz, 1933.2MHz, 1933.4MHz, 1933.6MHz, 1933.8MHz, 1934.0MHz, 1934.2MHz, 1934.4MHz, 1934.6MHz, 1934.8MHz, 1935.0MHz, 1935.2MHz, 1935.4MHz, 1935.6MHz, 1935.8MHz, 1936.0MHz, 1936.2MHz, 1936.4MHz, 1936.6MHz, 1936.8MHz, 872.0MHz, 872.2MHz, 872.4MHz, 872.6MHz, 872.8MHz, 873.0MHz, 873.2MHz, 873.4MHz, 873.6MHz, 873.8MHz, 874.0MHz, 874.2MHz, 874.4MHz, 874.6MHz, 874.8MHz, 875.0MHz, 875.2MHz, 875.4MHz, 875.4MHz, 875.6MHz, 875.8MHz

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:MS:RX:FREQuency:STEP 1932 MHz, 1933 MHz, 1934 MHz, 1935 MHz"
! Sets MS RX Frequency Step Values to 1932 MHz, 1933 MHz, 1934 MHz, 1935 MHz.

SETup:CFDTune:MS:RX:FREQuency:STEP:STARt:[INDex]

Function

Sets/queries the MS RX Frequency Step Values .

Setting

Range: 0 to 39

Resolution: 1

Query

Same as setting

*RST Setting

0

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:MS:RX:FREQuency:STEP:STARt 6" 
!Sets the MS RX Frequency Step Start Index to 6.

SETup:CFDTune:MS:RX:POWer:STEP[:LEVels]

Function

Sets/queries the MS RX Power Step Levels .

If you set fewer than 40 values, the remaining values are set to NAN (9.91E+37).

Setting

Range:

Although you can enter any power levels between -165 and 37 dBm, when running the Fast Device Tune measurement in the 1xEV-DO application/format, the test set can only transmit test power levels in the range of -115 to -13 dBm (RF IN/OUT) or -115 to -5 dBm (RF OUT ONLY). These ranges assume an amplitude offset of 0; the allowable ranges change as you change amplitude offsets, see Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power .

Resolution: 0.01

Query

Same as setting

*RST Setting

-15.0dBm, -20.0dBm, -25.0dBm, -30.0dBm, -35.0dBm, -40.0dBm, -45.0dBm, -50.0dBm, -55.0dBm, -60.0dBm, -65.0dBm, -70.0dBm, -75.0dBm, -80.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm, -85.0dBm

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Test Application Revision A.07 and Lab Application Revision A.04, added support for RF OUT ONLY port.

Programming Example

 
OUTPUT 714;"SETup:CFDTune:MS:RX:POWer:STEP -16, -20, -30, -40, -50,-60, -70, -80, -90, -100"
! Sets MS RX Power Step Levels to -16, -20, -30, -40, -50,-60, -70, -80, -90, -100 dBm.

SETup:CFDTune:MS:RX:POWer:STEP:STARt:[INDex]

Function

Sets/queries the MS RX Power Step Start Index .

Setting

Range: 0 to 39

Resolution: 1

Query

Same as setting

*RST Setting

0

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:MS:RX:POWer:STEP:STARt 6" 
!Sets the MS RX Power Step Start Index to 6.

SETup:CFDTune:MS:TX:FREQuency:STEP[:VALues]

Function

Sets/queries the MS TX Frequency Step Values .

If you set fewer than 40 values, the remaining values are set to NAN (9.91E+37).

Setting

Range:

Although you can enter any frequencies between 411 and 1980 MHz, when running the Fast Device Tune measurement in the 1xEV-DO application/format, you can only test frequencies within a single 1xEV-DO frequency band range:

  • 410 to 483.48 MHz (Band: NMT-450)
  • 806 to 925 MHz (Bands: US Cellular, Japan CDMA, China Cellular, and Secondary 800)
  • 1750 to 1780 MHz (Band: Korean PCS)
  • 1920 to 1980 MHz (Band: IMT-2000)
  • 1850 to 1915 MHz (Bands: US PCS and US PCS 1900)
  • 1710 to 1755 MHz (Band: AWS)

Resolution: 1 Hz

Query

Same as setting

*RST Setting

1853.0MHz, 1853.2MHz, 1853.4MHz, 1853.6MHz, 1853.8MHz, 1854.0MHz, 1854.2MHz, 1854.4MHz, 1854.6MHz, 1854.8MHz, 1855.0MHz, 1855.2MHz, 1855.4MHz, 1855.6MHz, 1855.8MHz, 1856.0MHz, 1856.2MHz, 1856.4MHz, 1856.6MHz, 1856.8MHz, 827.0MHz, 827.2MHz, 827.4MHz, 827.6MHz, 827.8MHz, 828.0MHz, 828.2MHz, 828.4MHz, 828.6MHz, 828.8MHz, 829.0MHz, 829.2MHz, 829.4MHz, 829.6MHz, 829.8MHz, 830.0MHz, 830.2MHz, 830.4MHz, 830.6MHz, 830.8MHz

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:MS:TX:FREQuency:STEP 1852 MHz, 1853 MHz, 1854 MHz, 1855 MHz"
! Sets MS TX Frequency Step Values to 1852 MHz, 1853 MHz, 1854 MHz, 1855 MHz.

SETup:CFDTune:MS:TX:FREQuency:STEP:STARt:[INDex]

Function

Sets/queries the MS TX Frequency Step Start Index .

Setting

Range: 0 to 39

Resolution: 1

Query

Same as setting

*RST Setting

0

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:MS:TX:FREQuency:STEP:STARt 6" 
!Sets the MS TX Frequency Step Start Index to 6.

SETup:CFDTune:MS:TX:POWer:STEP[:LEVels]

Function

Sets/queries the MS TX Power Step Levels .

If you set fewer than 40 values, the remaining values are set to NAN (9.91E+37).

Setting

Range:

Although you can enter any power levels between -129 and +80 dBm (because this measurement is common to the W-CDMA/HSDPA, 1xEV-DO and cdma2000 formats), when running the Fast Device Tune measurement in the 1xEV-DO application/format, you can only measure power levels in the range of -79 to +30 dBm and the measurement is only specified for power levels in the range of -61 to +30 dBm (these ranges assume an amplitude offset of 0; the ranges change as you change amplitude offsets, see Amplitude Offset ).

Resolution: 0.01

Query

Same as setting

*RST Setting

12.0dBm, 7.0dBm, 2.0dBm, -8.0dBm, -13.0dBm, -18.0dBm, -23.0dBm, -28.0dBm, -33.0dBm, -38.0dBm, -43.0dBm, -48.0dBm, -53.0dBm, -58.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm, -63.0dBm

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:MS:TX:POWer:STEP 20, 16, 12, 8, 4, 0, -4, -8, -12, -16, -20, -30, -40, -50" 
!Sets Rx Power Step Sequency values to 20, 16, 12, 8, 4, 0, -4, -8, -12, -16, -20, -30, -40, -50.

SETup:CFDTune:MS:TX:POWer:STEP:STARt:[INDex]

Function

Sets/queries the Power Step Length .

Setting

Range: 0 to 39

Resolution: 1

Query

Same as setting

*RST Setting

0

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:MS:TX:POWer:STEP:STARt 6" 
!Sets the MS TX Power Step Start Index to 6.

SETup:CFDTune:POWer:STEP:COUNt

Function

Sets/queries the Number of Power Steps .

Setting

Range: 1 to 40

Resolution: 1

Query

Range: 1 to 40

*RST Setting

10

Requirement

Test Application Revision: A.06 and above, with the required feature license
Lab Application Revision: A.03 and above
Test Application Revision: A.09 and above, extend the step number from 20 to 40
Lab Application Revision: B.01 and above, extend the step number from 20 to 40

Programming Example

 
OUTPUT 714;"SETup:CFDTune:POWer:STEP:COUNt 15" 
!Sets the number of power steps to 15.

SETup:CFDTune:POWer:STEP:LENGth

Function

Sets/queries the Power Step Length.

Setting

Range: MS20|MS10

Query

Range: MS20|MS10

*RST Setting

MS20

Requirement

Test Application Revision: A.09 and above, with the required feature license
Lab Application Revision: B.01 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:POWer:STEP:LENGth MS20" 
!Sets the Power Step Length to 20ms.

SETup:CFDTune:TIMeout[:STIMe]

Function

The setting form of this command performs two functions: (1) sets the Fast Device Tune measurement's timeout (see Measurement Timeouts ) value, and (2) sets the Fast Device Tune measurement's timeout state to 1 (on).

The query form returns the Fast Device Tune measurement's timeout value.

See Fast Device Tune Measurement Parameters

Setting

Range: 0.1 to 999.9 seconds

Resolution: 0.1 second

Query

Range: 0.1 to 999.9

*RST Setting

10 seconds, off

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:TIMeout 5S" 
!Sets timeout state to ON and sets the timeout time to 5 seconds.

SETup:CFDTune:TIMeout:STATe

Function

Sets/queries Fast Device Tune measurement's timeout state (see Measurement Timeouts ).

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

0 (off)

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:TIMeout:STATe ON"

SETup:CFDTune:TIMeout:TIME

Function

Sets/queries Fast Device Tune measurement's timeout (see Measurement Timeouts ) setting to be used when the timeout state is set to ON.

Setting

Range: 0.1 to 999.9 seconds

Resolution: 0.1 second

Query

Range: 0.1 to 999.9

*RST Setting

10 seconds

Requirement

Test Application Revision: A.06 and above, with the required feature license

Lab Application Revision: A.03 and above

Programming Example

 
OUTPUT 714;"SETup:CFDTune:TIMeout:TIME 5S"