This section is only applicable to the lab application and to a test application with the required feature license.
The Fast Device Tune measurement allows you to simultaneously calibrate your mobile station's transmitter (TX) output power and receiver (RX) input level across level and frequency in a single sweep (per frequency band range). The measurement is not performed with a call established between the test set and mobile station (MS). Rather, you must place your MS into a test mode which forces it to transmit a predefined series of power steps at various frequencies, and forces it to simultaneously tune its receiver to perform measurements of the test set's signal (to determine RSSI, for example) at various frequencies and power levels.
Before initiating the measurement, you must specify the power sequence that the MS will transmit (MS TX Power Sequence), and the frequencies at which the MS will transmit the power sequence (MS TX Frequency Sequence). You must also specify the power sequence you want the test set to transmit (MS RX Power Sequence), and the frequencies at which you want the test set to transmit the power sequence (MS RX Frequency Sequence).
The MS TX Power Sequence may include up to 40 steps (of 10ms or 20 ms duration) that span some or all of the measurement's input range (the levels can step up or down with varying magnitudes of change, as long as the first step in the sequence provides a 20 dB rise to trigger the measurement). The MS TX Frequency Sequence may include up to 20 frequencies (within one frequency band range).
The test set can measure a total of 400 power points in one measurement cycle (for example: 20 power values at 20 different frequencies). However, the measurement allows you to enter up to 40 MS TX Power Step Levels and 40 MS TX Frequency Step Values (indexed from 0 to 39). You must then use the Power Step Length and Number of Power Steps settings to specify which power steps comprise the MS TX Power Sequence, and the MS TX Frequency Step Start Index and Number of Frequency Steps settings to specify which frequency steps comprise the MS TX Frequency Sequence. See Frequency/Power Series Example for an example illustrating how to utilize this flexibility.
The test set uses the values in the MS TX Power Sequence and the MS TX Frequency Sequence to build the MS TX Frequency/Power Series, which drives how the test set's receiver is tuned throughout the measurement cycle. To build the MS TX Frequency/Power Series, the test set simply repeats the MS TX Power Sequence at each of the frequencies in the MS TX Frequency Sequence, and inserts a frequency re-tune step in between each repetition of the power sequence (to allow the test set and MS to re-tune to the new frequency; no measurements are performed by the test set during the frequency re-tune steps). During the frequency re-tune steps, the test set tunes its receiver to the power and frequency values required for the first step in the next power sequence. The frequency re-tune steps are the same step length as the power sequence steps (10ms or 20 ms).
Before initiating the measurement, you must ensure that your MS is set to transmit the MS TX Frequency/Power Series you've set in the test set, including the frequency re-tune steps.
While the test set is measuring the MS TX Power Sequence, it also transmits a MS RX Power Sequence for the MS to measure. This MS RX Power Sequence must include the same number of power steps as the MS TX Power Sequence (up to 40 steps of 10ms or 20 ms duration). These steps can be at any power level in the test set's Cell Power output range.
The test set transmits its MS RX Power Sequence at each of the frequencies in the MS RX Frequency Sequence. The MS RX Frequency Sequence may include up to 20 frequencies within one frequency band range (which does not have to be the same frequency band range as the MS TX Frequency Sequence). The number of frequencies in the MS RX Frequency Sequence must match the number of frequency steps in the MS TX Frequency Sequence.
If you do not want the MS to measure test set power at as many power levels or frequencies as you want the test set to measure from the MS, simply place "dummy" power levels or frequencies at the end of the MS RX Power Sequence and MS RX Frequency Sequence (for example, simply repeat the final power level or frequency). You can then ignore the mobile station's measurement results for these "dummy" points. Likewise, if you need more measurement points in the MS RX Frequency/Power Series than in the MS TX Frequency/Power Series, you can place "dummy" power levels and frequencies in the MS TX Frequency/Power Series, but note that the test set will still measure and report power for these "dummy" points. You must simply ignore these results.
As with the MS TX Frequency/Power Series, the test set can transmit a total of 400 power points in one measurement cycle (for example: 20 power values at 20 different frequencies), but the measurement allows you to enter up to 40 MS RX Power Step Levels and 40 MS RX Frequency Step Values (indexed from 0 to 39). You must then use the MS RX Power Step Start Index and Number of Power Steps settings to specify which power steps comprise the MS RX Power Sequence, and the MS RX Frequency Step Start Index and Number of Frequency Steps settings to specify which frequency steps comprise the MS RX Frequency Sequence. See Frequency/Power Series Example for an example illustrating how to utilize this flexibility.
As with the MS TX Frequency/Power Series, the test set uses the values in the MS RX Power Sequence and the MS RX Frequency Sequence to build the MS RX Frequency/Power Series, which drives how the test set's generator is tuned throughout the measurement cycle. To build the MS RX Frequency/Power Series, the test set simply repeats the MS RX Power Sequence at each of the frequencies in the MS RX Frequency Sequence, and inserts a frequency re-tune step in between each repetition of the power sequence (to allow the test set and MS to re-tune to the new frequency; the MS should not perform any measurements on the test set's signal during this time, or if a measurement is performed, you should ignore the measurement results). During the frequency re-tune steps, the test set moves its generator to the power and frequency values required for the first step in the next power sequence. The frequency re-tune steps are the same step length as the power sequence steps (10ms or 20 ms).
Before initiating the measurement, you must ensure that your MS is set to measure the MS RX Frequency/Power Series you've set in the test set, and that its tuning profile includes the frequency re-tune steps. Your mobile station should be configured to measure the test set's signal 5 ms after the start of each step, to allow the test set's source to settle.
The test set can measure/transmit 400 power points in one measurement cycle. However, you can enter up to 40 power values and 40 frequencies for both the MS TX and MS RX sequences. This flexibility is present to make it more efficient for you to test different power sequences over different sets of frequencies or, more commonly, to test the same power sequence over different bands. You must load in the superset of power levels and frequency values once. Then for each measurement cycle, you simply change the start index and number of steps as needed and initiate the measurement.
For example, to measure a MS TX sequence of 14 power step levels in both the US Cellular and US PCS frequency bands:
and to transmit a MS RX sequence of 8 power step levels for the mobile station to measure:
for multiple US Cellular/US PCS mobile stations, set the following:
MS TX Power Step Levels
= 20, 16, 12, 8, 4, 0,-4, -8, -12, -16, -20, -30, -40, -50
MS RX Power Step Levels
= -90, -80, -70, -60, -50, -40, -30, -20, -75, -75, -75, -75, -75, -75 (note that the last six values "-75" are "dummy" values required so that there are an equal number of power steps in the MS TX and MS RX sequences)
MS TX Frequency Step Values
= 826.2, 829.2, 835.2, 838.2, 841.2, 847.2, 1852.5, 1856.5, 1860.5, 1864.5, 1870.5, 1874.5, 1878.5, 1882.5, 1886.5, 1890.5, 1894.5, 1898.5, 1902.5
MS RX Frequency Step Values
= 871.2, 874.2, 880.2, 883.2, 886.2, 892.2, 1932.5, 1936.5, 1940.5, 1944.5 1950.5, 1954.5, 1958.5, 1962.5, 1966.5, 1970.5, 1974.5, 1978.5, 1982.5
MS TX Power Step Start Index
= 0
MS RX Power Step Start Index
= 0
Number of Power Steps
= 14
MS TX Frequency Step Start Index
= 0
MS RX Frequency Step Start Index
= 0
Number of Frequency Steps
= 6
MS TX Frequency Step Start Index
= 6
MS RX Frequency Step Start Index
= 6
Number of Frequency Steps
= 13The MS must trigger the measurement with a positive change in power of at least 20 dB (the mobile station's power must rise from 20 dB below the level of the first step in the MS TX Power Sequence to within 9 dB of the level of the first step).
To ensure successful triggering, it is recommended that you do the following:
1
, indicating that the measurement is armed and ready to be triggered (or wait ~2 seconds if running the measurement from the front panel).Once triggered, the Fast Device Tune measurement performs a series of channel power measurements, one near the center of each step of the MS TX Power Sequence (while simultaneously transmitting the MS RX Power Sequence you've specified), then repeats the measurements at the next specified MS TX frequency (while simultaneously transmitting the MS RX Power Sequence at the next specified MS RX frequency). The test set tunes its receiver for each step according to the power levels you've specified for the MS TX Power Sequence. The MS must step its power according to the MS TX Power Sequence (and be within +/- 9 dB of the expected power level for each step) and hold its power constant for the duration of the measurement interval (312.5 us, 7 ms after the start of each step). After completing a measurement at each step of the MS TX Frequency/Power Series, the measurement returns power results for all of the measured steps.
Operating Mode
must be set to
IS-856 Test
.
Rcvr Power Ctrl
must be set to
Manual
and
Meas Frequency
must be set to manual control (See
Manual Receiver Control in IS-856 Test Operating Mode
).
Meas Frequency
to manual control from the front panel, press the
OFF/MANUAL
key. This sets
Meas Frequency
to the last frequency value that this parameter was set to. The Fast Device Tune measurement ignores the specific value that
Meas Frequency
is set to, so it can be set to any supported input frequency; the measurement simply requires that
Meas Frequency
be in manual control mode
RF Gen Freq Ctrl
must be set to
Manual
. See
Manual Receiver Control in IS-856 Test Operating Mode
.
Off
. If in the
Lab Application
, also make sure no external fading is applied (see
Digital Bus Information
).
The Fast Device Tune measurement must re-range and re-trigger for every step in the MS TX Power Sequence. To ensure that this process is not interrupted by other operations, it is recommended that you not send any GPIB commands to the test set or press any front panel keys until the measurement has completed. If the measurement misses a trigger, it aborts and returns
Integrity Indicator
30
:
Missed Trigger
.
No other measurements can be running when a Fast Device Tune measurement is performed. If any measurements are running when a Fast Device Tune measurement is initiated, they are closed and a message is displayed to indicate that they were closed. Likewise, if any other measurements are initiated while a Fast Device Tune measurement is running, the Fast Device Tune measurement is closed and a message is displayed.
Measurement results (and the RF generator output level) are affected by any
RF IN/OUT Amplitude Offsets
that are entered (see
Amplitude Offset
).
See
Measurement Timeouts
. Ensure that you set the
Measurement Timeout
to a value great enough to allow you to command the MS to transmit its MS TX Frequency/Power Series and for the test set to measure the MS TX Frequency/Power Series. For example, measuring the maximum allowable number of 400 power points can take more than 10 seconds (400 steps plus the 19 re-tune steps: 419 x 20 ms = 8.4 seconds, plus ~ 2 seconds required for the measurement to prepare for triggering).
GPIB command: SETup:CFDTune:TIMeout[:STIMe]
Indicates the step length that the test sets expects for each MS Tx/Rx power step. You can use either 20 ms or 10 ms step length.
GPIB command: SETup:CFDTune:POWer:STEP:LENGth
Indicates which of the MS TX Power Step Levels is the first step in the MS TX Power Sequence.
This parameter can be set to any integer value between 0 and 39. However,
MS TX Power Step Start Index
+
Number of Power Steps
must not exceed 40.
Also, you must ensure that the range of values selected by
MS TX Power Step Start Index
and
Number of Power Steps
do not include any NANs (9.91E+37) or values that are outside of the input range for the current application format (considering the amplitude offset settings).
GPIB command: SETup:CFDTune:MS:TX:POWer:STEP:STARt:[INDex]
Indicates which of the MS TX Frequency Step Values is the first frequency in the MS TX Frequency Sequence.
This parameter can be set to any integer value between 0 and 39. However,
MS TX Frequency Step Start Index
+
Number of Frequency Steps
must not exceed 40.
Also, the frequencies indicated by
MS TX Frequency Step Start Index
and
Number of Frequency Steps
must be within one frequency band range (and must not include any NANs (9.91E+37)).
GPIB command: SETup:CFDTune:MS:TX:FREQuency:STEP:STARt:[INDex]
Indicates which of the MS RX Power Step Levels is the first step in the MS RX Power Sequence.
This parameter can be set to any integer value between 0 and 39. However,
MS RX Power Step Start Index
+
Number of Power Steps
must not exceed 40.
Also, you must ensure that the range of values selected by
MS RX Power Step Start Index
and
Number of Power Steps
do not include any NANs (9.91E+37) or values that are outside of the output range for the current application format (considering the amplitude offset settings).
GPIB command: SETup:CFDTune:MS:RX:POWer:STEP:STARt:[INDex]
Indicates which of the MS RX Frequency Step Values is the first frequency in the MS RX Frequency Sequence.
This parameter can be set to any integer value between 0 and 39. However,
MS RX Frequency Step Start Index
+
Number of Frequency Steps
must not exceed 40.
Also, the frequencies indicated by
MS RX Frequency Step Start Index
and
Number of Frequency Steps
must be within one frequency band range (and must not include any NANs (9.91E+37)).
GPIB command: SETup:CFDTune:MS:RX:FREQuency:STEP:STARt:[INDex]
Indicates how many (consecutive) MS TX Power Step Levels are used for the MS TX Power Sequence, and how many (consecutive) MS RX Power Step Levels are used for the MS RX Power Sequence.
This parameter can be set to any integer value between 1 and 40, but
Power Step Length
+
Number of Power Steps
and
MS RX Power Step Start Index
+
Number of Power Steps
must not exceed 40.
Also, you must ensure that the range of power values selected by
MS TX Power Step Start Index,
and
MS RX Power Step Start Index
Number of Power Steps
do not include any NANs (9.91E+37) or values that are outside of the input or output ranges for the current application format (considering the amplitude offset settings).
GPIB command: SETup:CFDTune:POWer:STEP:COUNt
Indicates how many (consecutive) MS TX Frequency Step Values are used for the MS TX Frequency Sequence, and how many (consecutive) MS RX Frequency Step Values are used for the MS RX Frequency Sequence.
This parameter can be set to any integer value between 1 and 20, but
MS TX Frequency Step Start Index
+
Number of Frequency Steps
and
MS RX Frequency Step Start Index
+
Number of Frequency Steps
must not exceed 40.
Note that the frequencies indicated by
MS TX Frequency Step Start Index
and
Number of Frequency Steps
must be within one frequency band range. Likewise, the frequencies indicated by
MS RX Frequency Step Start Index
and
Number of Frequency Steps
must be within one frequency band range, but do not have to be in the same frequency band range as the MS TX Frequency Sequence. Ensure that none of the frequency values you've selected are NANs (9.91E+37)).
GPIB command: SETup:CFDTune:FREQuency:STEP:COUNt
You can specify up to 40 mobile station output power levels (indexed from 0 up to 39). You must use the Power Step Length and Number of Power Steps settings to specify which of these (consecutive) power levels (up to 20) are used for the MS TX Power Sequence.
Although you can enter any power levels between -129 and +80 dBm (because this measurement is common to the W-CDMA/HSDPA, 1xEV-DO and cdma2000 formats), when running the Fast Device Tune measurement in the 1xEV-DO application/format, you can only measure power levels in the range of -79 to +30 dBm and the measurement is only specified for power levels in the range of -61 to +30 dBm (these ranges assume an amplitude offset of 0; the ranges change as you change amplitude offsets, see Amplitude Offset ).
GPIB command: SETup:CFDTune:MS:TX:POWer:STEP[:LEVels]
You can specify up to 40 mobile station uplink frequencies (indexed from 0 up to 39). You must use the MS TX Frequency Step Start Index and Number of Frequency Steps settings to specify which of these (consecutive) frequencies (up to 20) are used for the MS TX Frequency Sequence.
Although you can enter any frequencies between 411 and 1980 MHz, when running the Fast Device Tune measurement in the 1xEV-DO application/format, you can only test frequencies within a single 1xEV-DO frequency band range:
GPIB command: SETup:CFDTune:MS:TX:FREQuency:STEP[:VALues]
You can specify up to 40 test set output power levels (indexed from 0 up to 39). You must use the MS RX Power Step Start Index and Number of Power Steps settings to specify which of these (consecutive) power levels (up to 20) are used for the MS RX Power Sequence.
Although you can enter any power levels between -165 and 37 dBm, when running the Fast Device Tune measurement in the 1xEV-DO application/format, the test set can only transmit test power levels in the range of -115 to -13 dBm ( RF IN/OUT ) or -115 to -5 dBm ( RF OUT ONLY ). These ranges assume an amplitude offset of 0; the allowable ranges change as you change amplitude offsets, see Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power .
GPIB command: SETup:CFDTune:MS:RX:POWer:STEP[:LEVels]
You can specify up to 40 test set downlink frequencies (indexed from 0 up to 39). You must use the MS RX Frequency Step Start Index and Number of Frequency Steps settings to specify which of these (consecutive) frequencies (up to 20) are used for the MS RX Frequency Sequence.
Although you can enter any frequencies between 421 and 2170 MHz, when running the Fast Device Tune measurement in the 1xEV-DO application/format, you can only test frequencies within a single 1xEV-DO frequency band range:
GPIB command: SETup:CFDTune:MS:RX:FREQuency:STEP[:VALues]
The Fast Device Tune measurement results are currently only available via GPIB command (see FETCh:CFDTune[:ALL]? ). Measurement results are not available on the front panel screen.
The test set performs a channel power measurement near the center of each step (7 ms after the start of the step), with a measurement interval of 312.5 us (1/4 timeslot). Power (dBm/1.23 MHz) is returned for each step in the MS TX Frequency/Power Series (except for the frequency re-tune steps). The total number of results returned by the measurement is always 400 ( Number of Power Steps x Number of Frequency Steps power result values are returned, followed by 9.91E+37 (NAN) for all remaining values up to 400). The power results for the first frequency in the MS TX Frequency Sequence are returned first, then the power results for the second frequency in the MS TX Frequency Sequence, etc., followed by NANs if fewer than 400 points were measured.
Note that the test set does not report the mobile station's measurement results (for example, RSSI). You must capture the mobile station's measurement results so that you can compare its measurements with the test set's actual transmission levels.
The Fast Device Tune measurement meets specifications when the following input signal requirements are met:
You must calibrate this measurement using the
Calibrate Measurements
procedure (see
Calibrating the Test Set
).
Manual Operation: Measuring Fast Device Tune
Programming a Fast Device Tune Measurement
Fast Device Tune Troubleshooting