Sets/queries the trigger arm state for the digital average power measurement. The trigger arm state determines whether the digital average measurement will be made once then stop (0|OFF (single)), or automatically rearm upon completion of one measurement and repeat the process (1|ON (continuous)). See Digital Average Power Measurement Parameters , "Trigger Arm." |
|
Requirements |
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
OUTPUT 714;"SETup:DAPower:CONTinuous ON" !Sets measurement to single trigger mode. |
The setting form of this command performs two functions: (1) sets the number of digital average power measurements to be made in a multi-measurement, and (2) sets the multi-measurement STATe command to 1 (on). The query form returns the number of digital average power multi-measurements to be made when multi-measurement state is ON. See Digital Average Power Measurement Parameters , "Multi-Measurement Count." |
|
Requirements |
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
Off (10 when STATe = On) | |
OUTPUT 714;"SETup:DAPower:COUNt 5" !Turns on multi-measurements and sets the number of measurements to 5. |
Sets/queries the number of digital average power measurements to be made when the multi-measurement state is ON. See Digital Average Power Measurement Parameters , "Multi-Measurement Count." |
|
Requirements |
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
10 | |
OUTPUT 714;"SETup:DAPower:COUNt:NUMBer 5" !Sets the number of measurements to 5 when the multi-measurement state is set to ON. |
Sets/queries the multi-measurement state of the digital average power measurement. See Digital Average Power Measurement Parameters , "Multi-Measurement Count." |
|
Requirements |
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
OUTPUT 714;"SETup:DAPower:COUNt:STATe ON" ! Turns on multi-measurements. |
The setting form of this command performs two functions: (1) sets the digital average power measurement's timeout value, and (2) sets the digital average power measurement's timeout STATe to 1 (on). The query form returns the channel power measurement's timeout value. See Digital Average Power Measurement Parameters , "Timeout Time/State." |
|
Requirements |
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
OUTPUT 714;"SETup:DAPower:TIMeout 5" !Sets timeout state to ON and sets the timeout time to 5 seconds. |
Sets/queries the digital average power measurement's timeout state. See Digital Average Power Measurement Parameters , "Timeout Time/State." |
|
Requirements |
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
OUTPUT 714;"SETup:DAPower:TIMeout:STATe ON" |
Sets/queries the digital average power measurement's timeout setting to be used when the timeout state is set to ON. See Digital Average Power Measurement Parameters , "Timeout Time/State." |
|
Requirements |
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
OUTPUT 714;"SETup:DAPower:TIMeout:TIME 5" |