Last updated: November 27, 2008
Digital average power measurements are broadband power measurements made directly on the RF input (the signal is not downconverted in frequency, see Block Diagram ). The input waveform is detected by a true average power detector. The test set's digital signal processor (DSP) then determines the average power of the signal over a 10 ms measurement period (6 slots).
The measurement triggers on the test set's internal ~1.667 ms slot clock. The result is reported in dBm.
The digital average power measurement has a bandwidth of approximately 4 GHZ. For this reason, significant signal energy outside the 1.23 MHz access terminal transmit bandwidth will increase the measured value.
Expected Terminal Power
(see
Expected Power
) is also displayed on the measurement screen when either of the following conditions is met:
Expected Terminal Total Power
(see
Expected Power
) is displayed on the measurement screen when the following condition is met:An example measurement result display (for subtype 0 physical layer) is shown below:
Refer to Calibrating the Test Set for a description of digital average power calibration.
Manual Operation: Measuring Digital Average Power
Programming a Digital Average Power Measurement
Digital Average Power Troubleshooting
C.S0029 Test Application Specification Description (TAP/ETAP/MCTAP)