Digital Average Power Troubleshooting
Last updated: May 24, 2006
Possible Setup Issues
-
The digital average power measurement has a bandwidth of approximately 4 GHZ. For this reason, significant signal energy outside the 1.23 MHz access terminal transmit bandwidth will increase the measured value.
-
C.S0033
4.3.4 Maximum RF Output Power
requires that the R-ACK Channel be active. In order for the R-ACK Channel to be active, you must set
ACK Channel Bit Fixed Mode Attribute
to on, and set
AT Directed Packets
to a non-zero value.
-
During remote operation of this measurement, you should configure the Trigger Arm to Single. See
SETup:DAPower:CONTinuous
or
SETup[:ALL]:CONTinuous:OFF|:ON
. If single triggering is used during manual operation, press the
START SINGLE
key to trigger each measurement.
Troubleshooting Techniques
-
Check to see if an integrity indicator other than 0 (normal) was returned with a measurement result (see
Integrity Indicator
).
If over range (5) is returned the input power has exceeded the test set's internal sampler maximum value during some part of the sampling or the input power has exceeded the calibrated range of the test set's power detector.
If under range (6) is returned the measurement result is below the expected input power level. Under range is also indicated if the input power is below the calibrated range of the test set's power detector.