FETCh:DAPower

FETCh:DAPower

Last updated: July 23, 2008

GPIB Command Conventions

FETCh:DAPower[:ALL]?

Function

Queries a digital average power measurement result.

This query returns an integrity indicator followed by a digital average power measurement result (if results are available).

If the multi-measurement state is on, the result represents the average of a number of digital average power measurements. Multi-measurement state, by default, is off. To set up multi-measurements, see SETup:DAPower:COUNt[:SNUMber] .

See Digital Average Power Measurement Results .

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Query

  • Range: -100 to 100 dBm, 9.91 E+37

  • Resolution: 0.01 dB

Programming Example

 
OUTPUT 714;"FETCh:DAPower?"
! Returns integrity, average transmit power.

FETCh:DAPower:ICOunt?

Function

Queries the intermediate count of measurements completed in a multi-measurement.

The multi-measurement state, by default, is off. To set up multi-measurements, see SETup:DAPower:COUNt[:SNUMber]

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Query

Range: 0 to 999

Programming Example

 
OUTPUT 714;"FETCh:DAPower:ICOunt?" 

FETCh:DAPower:INTegrity?

Function

Queries the measurement integrity indicator for the last digital average power measurement completed.

Zero indicates a normal measurement. See Integrity Indicator for information about non-zero integrity results.

See Digital Average Power Measurement Results .

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Query

Range: 1 through 16

Programming Example

 
OUTPUT 714;"FETCh:DAPower:INTegrity?" 
!Queries the inegrity indicator for the average digital tranmit power results.