CALL:APARameter

 Last updated: October 30, 2013

 GPIB Command Conventions

 CALL[:CELL]:APARameter:CAPSule:LENGth[:MAXimum]

 Function

 Sets/queries the Capsule Length Max. See Capsule Length Max .

 Requirements

Lab Application Revision: B.00 and above

 Setting

 Range: 2 to 15 frames

 Resolution: 1 frame

 Query

Same as setting

 *RST Setting

2 frames

 Programming Example

 
OUTPUT 714;"CALL:APARameter:CAPSule:LENGth 5" 
! Sets the capsule length max to 5 frames.

 CALL[:CELL]:APARameter:POWer:OLADjust
<[:SELected]|:IMT2000|:JCDMa|:KPCS|:NMT450|:CELLular700|:SECondary800|:USCellular|:USPCs|:USPCs1900|:AWService|:PAMR400|:PAMR800|:PSAFety700|:CLOWer700|:TACS|:DCS1800|:CCELlular|:IMT2500|:US2500|:USFLink2500
|:USIFLight|:USIFLight3>

 Function

 Sets/queries the Open Loop Adjust for the specified cell band. See Open Loop Adjust .

 The optional [:SELected] keyword in this command specifies that the Open Loop Adjust being set or queried applies to the current cell band (see Cell Band ).

 Requirements

 Test Application Revision: A.01 and above

 Lab Application Revision: A.01 and above

 Test Application Revision: A.06 and above: Support USPCs1900

 Lab Application Revision: A.03 and above: Support USPCs1900

 Test Application Revision: A.07 and above: Support AWService

 Lab Application Revision: A.04 and above: Support AWService

 Test Application Revision: A.09 and above: Support CELLular700

 Lab Application Revision: C.00.00 and above: Support PAMR400, PAMR800, PSAFety700, CLOWer700

 Lab Application Revision: G.00.00 and above: Support TACS, DCS1800, CCELlular, IMT2500, US2500, USFLink2500

Test Application Revision: A.16 and above: Support USIFlight3

 Setting

 Range: 0 to 255 dB

 Resolution: 1 dB

 Query

Same as setting

 *RST Setting

 [:SELected]: 81 dB (because *RST causes the band to be set to US PCS)

 IMT2000, KPCS, USPCs, USPCs1900: 81 dB

 JCDMa, USCellular, NMT450, CELLular700, SECondary800: 78 dB, PAMR 400: 78 dB, PAMR 800: 78 dB, Public Safety 700: 78 dB, Lower 700: 78 dB

 TACS, US In Flight, US In Flight 3: 78 dB, DCS 1800, China Cellular, 2.5 GHz IMT-2000 Ext, US 2.5 GHz, US 2.5 GHz F-Link Only: 81 dB

 Programming Example

 
OUTPUT 714;"CALL:APARameter:POWer:OLADjust 85" 
! Sets the Open Loop Adjust for the currently selected band to 85 dB.
 
OUTPUT 714;"CALL:APARameter:POWer:OLADjust:KPCS 82" 
! Sets the Open Loop Adjust for Korean PCS band to 82 dB.

 CALL[:CELL]:APARameter:PREamble:LENGth

 Function

 Sets/queries the Preamble Length. See Preamble Length (Frames) .

 Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

 Setting

 Range: 1 to 7 frames

 Resolution: 1 frame

 Query

Same as setting

 *RST Setting

2 frames

 Programming Example

 
OUTPUT 714;"CALL:APARameter:PREamble:LENGth 5" 
! Sets the preamble length to 5 frames.

 CALL[:CELL]:APARameter:PROBe:POWer:STEP[:LEVel]

 Function

 Sets/queries the Power Step. See Probe Power Step .

 Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

 Setting

 Range: 0 to 7.5 dB per step

 Resolution: 0.5 dB

 Query

Same as setting

 *RST Setting

1.0 dB

 Programming Example

 
OUTPUT 714;"CALL:APARameter:PROBe:POWer:STEP 5.5" 
! Sets the power step size to 5.5 dB per step.

 CALL[:CELL]:APARameter:PROBe:IADJust

 Function

 Sets/queries the Probe Initial Adjust. See Probe Initial Adjust .

 Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

 Setting

 Range: -16 to +15 dB

 Resolution: 1 dB

 Query

Same as setting

 *RST Setting

0 dB

 Programming Example

 
OUTPUT 714;"CALL:APARameter:PROBe:IADJust -10" 
! Sets the initial probe power adjustment to -10 dB.

 CALL[:CELL]:APARameter:PROBe:SEQuence[:MAXimum]

 Function

 Sets/queries the Probe Sequence Maximum. See Probe Sequence Max .

 This is a "Configurable Attribute" that is set during session negotiation. Its value can not be changed while call limit mode is on (see Call Limit Mode ).

 Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

 Setting

 Range: 1 to 15

 Resolution: integer

 Query

Same as setting

 *RST Setting

1

 Programming Example

 
OUTPUT 714;"CALL:APARameter:PROBe:SEQuence 5" 
! Sets the Probe Sequence Maximum to 5.

 CALL[:CELL]:APARameter:PROBe:STEP:COUNt

 Function

 Sets/queries the Probe Num Step. See Probe Num Step .

 Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

 Setting

 Range: 1 to 15

 Resolution: integer

 Query

Same as setting

 *RST Setting

5

 Programming Example

 
OUTPUT 714;"CALL:APARameter:PROBe:STEP:COUNt 7" 
! Sets the Probe Num Step to 7.