E1966A 1xEV-DO Terminal Test Application Revision Information

 Last updated: October 23, 2014

 This document describes features and functionality that are part of the Keysight Technologies E1966A 1xEV-DO Terminal Test Application releases. This document contains the original features, as well as enhancements that have been added over time.

 If you are interested in comparing the key feature differences between the latest releases of each of the 1xEV-DO Test and Lab Applications, see

 1xEV-DO Applications Feature Comparison.

   
CAUTION
You may need to upgrade the hardware in your test set before installing the application firmware described here. If you install application firmware on a test set with incompatible hardware, the following may occur:

 To determine if a hardware upgrade is required for your testing needs, please review the hardware requirement information at:

 http://www.keysight.com/find/8960upgrades


   

 Select the appropriate link below to view the required release. 

A.16.07 Release - December 2014

 The most current documentation for the 1xEV-DO application is the Online User's Guide located at:

 http://rfmw.em.keysight.com/rfcomms/refdocs/1xevdo/

 

Hardware Requirements

 This release has specific hardware requirements. Test sets with serial number<MY5210 require a HW upgrade to run this release.

 To determine if a hardware upgrade is required for this release, please review the hardware requirement information at:

 http://www.keysight.com/find/8960upgrades

Access Network Emulation

 

 A.15.09 Release - May 2013

 The most current documentation for the 1x EV-DO application is the Online User's Guide located at:

 http://rfmw.em.keysight.com/rfcomms/refdocs/1xevdo/

 

Hardware Requirements

 This release has specific hardware requirements. Test sets with serial number<MY5210 require a HW upgrade to run this release.

 To determine if a hardware upgrade is required for this release, please review the hardware requirement information at:

 http://www.keysight.com/find/8960upgrades

 

Access Network Emulation

     
  • Band class 0 (US Cellular) is extended to support a new subclass 4 (1324 to 1424) for all the IS-856 Channel <US Cell> and IS-856 Handoff Channel <US Cell> settings, including the settings for main unit, Aux 1 unit, and Aux 2 unit.. See Channel . CALL:CHANnel , CALL:SETup and CALL:MCAR . (An additional Revision to Current (R2C) license is required to enable this functionality in a licensed test application)
  •  Kit upgrade number. See SYSTem:KIT .
 

 A.14.14 Release - April 2012

 This is a maintenance release. The feature offered in this release are identical to those offered in the A.14.12 Release - March 2012 .

 _____________________________________________________________________________________________________

 

 A.14.12 Release - March 2012

 The most current documentation for the 1xEV-DO application is the Online User's Guide located at:

 http://rfmw.em.keysight.com/rfcomms/refdocs/1xevdo/

 This release contains the same features and functionality that is provided in the A.13.10 Release - December 2010 . This is a maintenance release only.

 

Hardware Requirements

 This release has specific hardware requirements. Test sets with serial number<MY5210 require a HW upgrade to run this release.

 To determine if a hardware upgrade is required for this release, please review the hardware requirement information at:

 http://www.keysight.com/find/8960upgrades

 

 A.13.10 Release - December 2010

 The most current documentation for the 1xEV-DO application is the Online User's Guide located at:

 http://rfmw.em.keysight.com/rfcomms/refdocs/1xevdo/

 

Hardware Requirements

 http://www.keysight.com/find/8960upgrades

 This release contains the same features and functionality that is provided in the A.12.08 Release - July 2010 . This is a maintenance release only.

 

 A.12.08 Release - July 2010

 Summary of GPIB command changes for this release: GPIB Changes for E1966A A.12, E1976A A.06 - July 2010

 The most current documentation for the 1xEV-DO application is the Online User's Guide located at:

 www.keysight.com/find/e1966a (from the Technical Support tab choose Manuals, then "Repository of E1966A, E6706A/B/T/U CHM Help File and Reference Guides ")

 

Hardware Requirements

 http://www.keysight.com/find/8960upgrades

 

Access Network Emulation

     
  • Optional DRC values. The test set supports new DRC values ranging from 0x10 to 0x1B (including those using 64-QAM), when operating with Protocol Release B and physical layer subtype 3. By using the new traffic formats with optional DRC values, the forward data rates can reach up to 4.9152 Mbps for a single carrier and 14.7456 Mbps for three carriers. (An additional feature license is required to enable this functionality in a licensed test application) .

     Related parameters include:

       
    • New forward traffic formats added when the DRC Value Fixed Mode Attribute is set to On. See F-Traffic Format .
    •  New forward traffic configurations added when the DRC Value Fixed Mode Attribute is set to Off. See F-Traffic Config .
  •  Test mode support for Protocol Release B. In IS-856 Test operating mode, when the Protocol Rel is set to B (1xEV-DO-B) and the physical layer subtype is subtype 3, you can test the AT's multi-carrier performance using a single test set. By setting the Number of Active AT Carriers to the same number of reverse carriers from the AT, up to 3 carriers can be measured one after another. See Multi-carrier Test in IS-856 Test Operating Mode . (An additional Revision to Current (R2C) license is required to enable this functionality in a licensed test application)
  •  The CDMA system time of the test set can be precisely (within +/-50 ns accuracy) synchronized to an external trigger. Support of GPIB command only, see CALL:CELL:CSTime:TOETrigger and Set CDMA System Time on Trigger . (An additional Revision to Current (R2C) license is required to enable this functionality in a licensed test application)
 

 A.11.12 Release - October 2009

 Summary of GPIB command changes for this release: GPIB Changes for E1966A A.11, E1976A A.05, E6706C C.01- September 2009

 The most current documentation for the 1xEV-DO application is the Online User's Guide located at:

 http://rfmw.em.keysight.com/rfcomms/refdocs/1xevdo/

 

Hardware Requirements

 http://www.keysight.com/find/8960upgrades

 

Access Network Emulation

     
  • Support for IPv6 address configuration of the test set. See Instrument IP Info/Instrument IP Setup . (An additional current Revision to Current (R2C) license is required to enable this functionality in a licensed test application)
  •  Extend the Save/Recall registers from 5 to 10. See Save and Recall Registers and SYSTem:REGister . (An additional current Revision to Current (R2C) license is required to enable this functionality in a licensed test application)
 

 A.10.18 Release - May 2009

 Summary of GPIB command changes for this release: GPIB Changes for E1966A A.10, E1976A A.04 - May 2009

 The most current documentation for the 1xEV-DO application is the Online User's Guide located at:

 http://rfmw.em.keysight.com/rfcomms/refdocs/1xevdo/

 

Hardware Requirements

 http://www.keysight.com/find/8960upgrades

 

Access Network Emulation

     
  • Support the following bands and frequencies. See Cell Band and Channel . (An additional current Revision to Current (R2C) license is required to enable this functionality in a licensed test application) .
       
    • PAMR 400 Band
    •  PAMR 800MHz Band
    •  Public Safety 700MHz Band
    •  Cellular Lower 700MHz Band
  •  Add the new setting "Preamble Length Slots" to support for 4 Slots Preamble Length. See Preamble Length Slots . (An additional current Revision to Current (R2C) license is required to enable this functionality in a licensed test application) .
  •  Support the GPS (Global Positioning System) function which allows the test set to generate GPS signals to calibrate the GPS receiver of the mobile. See Single channel GPS source . (An additional feature license is required to enable this functionality in a licensed test application) .
 

Measurements

 

Resolved Known issues

 

 A.09.13 Release - September 2008

 Summary of GPIB command changes for this release: GPIB Changes for E1966A A.09, E1976A A.03, E6706B B.01 - September 2008

 The most current documentation for the 1xEV-DO application is the Online User's Guide located at:

 http://rfmw.em.keysight.com/rfcomms/refdocs/1xevdo/

 

Hardware Requirements

 http://www.keysight.com/find/8960upgrades

 

Access Network Emulation

     
  • Supports protocol release B.

     The Release B Multicarrier (See Multi-carrier Multi-unit (MCMU) Overview ) is offered as feature option 103 for multi-carrier call testing. It supports for up to 3 carriers in the multi-carrier mode for both FMCTAP and RMCTAP testing.

     


       
    NOTE
    You must purchase a feature license (E1966A-103) from Keysight Technologies to enable this functionality in a licensed test application. However, purchasing the E1966A-103 feature license from Keysight Technologies does not grant you use of the Qualcomm® proprietary Release B functionality. You must obtain consent from Qualcomm® to utilize this feature, as explained in the following statement:

     NOTICE
    THE DELIVERY OF THE AGILENT PRODUCT DOES NOT CONVEY A LICENSE NOR IMPLY ANY RIGHTS TO USE THE "1xEV-DO REVISION B" CAPABILITY CONTAINED IN THE AGILENT PRODUCT. SUCH USE REQUIRES THE EXPRESS CONSENT OF OR A SEPARATE LICENSE FROM QUALCOMM INCORPORATED. CUSTOMERS AND PRODUCT USERS SHALL BE SOLELY RESPONSIBLE TO OBTAIN SUCH CONSENT OR LICENSE FROM QUALCOMM INCORPORATED IN CONJUNCTION WITH THE USE OF THE "1XEVDO REVISION B" CAPABILITY.


       

     


       
    NOTE
    Besides the Release B feature option (E1966A-103), the Multi-unit Synchronization feature option (E1966A-406) and the Release A feature option (E1966A-102) are also required on the E1966A to run the 1xEV-DO Release B functionality.

       

     With the protocol release B selected (see Protocol Rel ), the test set can emulate new air-interface standard (3GPP2 C.S0024-B) which offers the ability of multi-carrier testing.

       
    • Supports subtype 0, subtype 2 and subtype3 physical layer protocols for protocol release. See Release B Physical Layer Subtype for setting details.
    •  Supports both the Default and Enhanced Access Channel MAC protocols for subtype 3 physical layer. See Access Channel MAC Subtype .
    •  Supports Multi-carrier Test Application Protocols (MCTAP) for protocol release B plus subtype 3 physical layer configuration. Note: we currently does not support Default Packet Application (DPA) for protocol release B with subtype 3 physical layer configuration. See Multi-carrier Test Application Protocol for setting details. For a general overview of MCTAP, see C.S0029 Test Application Specification Description (TAP/ETAP/MCTAP) .
    •  New parameters and settings (Multicarrier Info in Call Control 2 of 3 in CALL SETUP and all parameters in this setting) for multi-carrier operation are added for release B plus subtype 3 physical layer configuration.
    •  New parameters and settings ( External Device Connection in Control 2 of 2 in SYSTEM CONFIG and all parameters in this setting) for multi-unit connection are added for release B plus subtype 3 physical layer configuration.
  •  Cellular Upper 700 Band

     Cellular Upper 700 Band (Band Class 7) has been added to support new frequencies. See CALL:BAND and CALL:SETup:BAND<[:SELected]|:DIGital856> .

  •  Tx Timing Advance

     Tx Timing Advance can be set on the test set to compensate the loopback delay in case a component with excessive RF delay is included in the test environment. See Tx Timing Advance

  •  Early termination (See Termination Parameters )
  •  FM Converter (See FM Broadcast )
  •  User Calibration Summary

     The user calibration history and the current operating temperature information can both be displayed on the front panel. See User Calibration Summary .

 

Measurement

     
  • Adds a new Data Rate Control Performance measurement.

     Data rate control is added to the PER (packet Error Ratio) measurement to determine the data rate control performance of the AT. See 5.2 Data Rate Control Performance .

  •  Waveform Quality measurement enhancement

     Constellation and rho Quality Graphics can be displayed to give a graphical view of the waveform quality of the AT. See Waveform Quality + Code Domain Measurement Description

  •  Fast Device Tune measurement enhancement

     Supports 10ms measurement step size in addition to the 20ms step size (An additional feature license is required to enable the 10ms functionality in a licensed test application) . Besides, the range of Number of Power Steps is extended up to 40. See Fast Device Tune Measurement Parameters .

 

 A.08.09 Release - July 2007

 Summary of GPIB command changes for this release: GPIB Changes for E1966A A.08, E1976A A.02, E6706A A.05 - July 2007

 The most current documentation for the 1xEV-DO application is the Online User's Guide located at:

 http://rfmw.em.keysight.com/rfcomms/refdocs/1xevdo/

 

Hardware Requirements

 http://www.keysight.com/find/8960upgrades

 

Access Network Emulation

 

Enhancements

 

 A.07.21 Release - May 2007

 This is a maintenance release to resolve known issues. The features offered in this release are identical to those offered in the A.07.18 Release - March 2007 .

 

 A.07.18 Release - March 2007

 Summary of GPIB command changes for this release: GPIB Changes for E1966A A.07, E1976A A.01, E6706A A.04 - December 2006

 


   
NOTE
After installing this firmware release, you must run the Digital Average Power calibration. Ensure that your test set has warmed up at least 30 minutes and that no power is present at the front panel RF connectors before performing any calibrations.

   
 

Access Network Emulation

 

Enhancements

     
  • The Fast Device Tune measurement is now supported on the RF OUT ONLY port, and includes a complete front panel user interface. See Measuring Fast Device Tune for details.
  •  ACK Channel Bit Fixed Mode Attribute is now divided into ACK Channel Bit Fixed Mode Attribute (Fwd TAP) and ACK Channel Bit Fixed Mode Attribute (Rev TAP). ACK Channel Bit Fixed Mode Attribute (Fwd TAP) is used when the test set is configured to FTAP (Forward Test Application Protocol) or FETAP (Forward Enhanced Test Application Protocol), and ACK Channel Bit Fixed Mode Attribute (Rev TAP) is used when the test set is configured to RTAP (Reverse Test Application Protocol) or RETAP (Reverse Enhanced Test Application Protocol). See ACK Channel Bit Fixed Mode Attribute for details.
 

 A.07.13 Release - December 2006

 Release has been delayed, please use previous release.

 

 A.06.06 Release - July 2006

 Summary of GPIB command changes for this release: GPIB Changes for E1966A A.06.06, E6706A A.03.06 - July 2006

 A downloadable version of the Online User's Guide (CHM Help File) that is specific to this release is available at:

 http://www.home.keysight.com/upload/cmc_upload/All/E1966A_A06_E6706A_A03_E6706T_T00_Ref_Guide.chm

 


   
NOTE
To properly view the CHM Help File, you must Save it to your desktop. For Windows XP, you must also then right-click on the file and select Properties >> Unblock .

   
 

Access Network Emulation

 

Measurements

     
  • Added a new Fast Device Tune measurement ( An additional feature license is required to enable this functionality in a licensed test application. See www.keysight.com/find/8960upgrades for more information )

     The Fast Device Tune measurement allows you to simultaneously calibrate your access terminal's transmitter (TX) output power and receiver (RX) input level across level and frequency in a single sweep (per frequency band range). See Fast Device Tune Measurement Description for details.

  •  The Waveform Quality + Code Domain Measurement is enhanced to support new reverse channel structure of Release A subtype 2 physical layer. See Waveform Quality + Code Domain Measurement Description for details.
  •  There is no change for all other existing measurements to support for release A subtype 2 physical layer tests. For release A subtype 2 physical layer tests as defined in C.S0033-A test standard, you are required to establish an ETAP test data connection (FETAP for AT receiver tests and RETAP for AT transmitter tests) instead of TAP test data connection as used in the release 0 tests. The Test Adherence to Standards lists the tests that are supported by the test set and provides the direct links to the related manual operation procedure for making the test.
 

Additional Information

 

 A.05.11 Release - January 2006

 Summary of GPIB command changes for this release: GPIB Changes for E1966A A.05.11, E6706A A.02.21 - January 2006

 A downloadable version of the Online User's Guide (CHM Help File) that is specific to this release is available at:

 http://www.home.keysight.com/upload/cmc_upload/All/E1966A_A05_E6706A_A0210_Ref_Guide.chm

 


   
NOTE
To properly view the CHM Help File, you must Save it to your desktop. For Windows XP, you must also then right-click on the file and select Properties >> Unblock .

   
 

Access Network Emulation

     
  • Supports MEID type of Hardware ID

     Mobile Equipment Identifier (MEID) is a new way to uniquely identify AT equipment. MEID is a 56-bit number that allows for a larger number of ATs to be identified than the existing ESN numbering system. MEID is a type of Hardware ID that is supported in the 1xEV-DO. See Hardware ID Type and Hardware ID for details.

  •  Supports settable CDMA system time.

     The CDMA system time is the time reference used by all IS-856 and IS-95/IS-2000 systems. The test set emulating an AN allows you to set the CDMA system time which are sent to the AT in the overhead messages ( Sync Message and SectorParameters Message ). For details, see CDMA System Time Parameters .

  •  Supports IS-856 Test operating mode:

     The IS-856 Test operating mode provides a way for measuring access terminal (AT) when it is not possible, or not desired, to communicate via over-the-air signaling with the access terminal (AT), but forward link stimulus and reverse link measurements are still needed. For details, see IS-856 Test Operating Mode .

  •  Adds a new setting - Preferred Control Channel Cycle (PCCC) Control

     By control of the session negotiation for the PCCC, the PCCC attribute can be configured to follow the test set's specified value or the AT-requested value during session negotiation. This provides flexibility for AT test because it allows ATs to determine the PCCC value without having to know the valid PCCC values for each AT under test. For details, see Preferred Control Channel Cycle .

  •  Adds a new setting - Session Close

     The session timeout was changed from a fixed setting (3 minutes) to a user-settable parameter. This setting specifies the time period for which the test set has not heard from the AT before sending a SessionClose Message to the AT. For details, see Session Close .

  •  Frequency Range of US Cellular Band Changes

     It is to support an extension to the existing Band Class 0 that is being allocated in Japan. The forward link frequency range of US Cellular cell band is changed from 869 - 894 MHz to 860 - 894 MHz and the reverse link frequency range of US Cellular cell band is changed from 824 - 849 MHz to 815 to 849 MHz. See Cell Band .

  •  Channel Range of US Cellular Band Changes

     It is to support an extension to the existing Band Class 0 that is being allocated in Japan. The channel range of US Cellular cell band is extended to include the channels of 1024 - 1323. See Channel .

 

Measurements

     
  • Tx Dynamic Power Measurement Enhancements

     This measurement has been changed since its first release in the E1966A A.02.15 Release - January 2004 . Before performing each power step measurement in a power sequence, the test set automatically re-tunes its receiver based on the measured power of the prior step in addition to the Power Step Size setting that is only based on in the old releases. This change improves the test set ability to measure those ATs that do not correctly transmit the power sequence as expected without aborting the measurement. See TX Dynamic Power Measurement Description for details.

  •  Packet Error Rate Measurement Enhancements

     A new setting, Minimum Packet Count, is added to the Packet Error Rate Setup menu. It is required for fading test. See PER Measurement Parameters for details.

  •  Spectrum Monitor Enhancements

     Span and resolution bandwidth can now be set independently, new Detection Method. See Resolution Bandwidth and Frequency Span and Detection Method for details.

 

Other Features/Enhancements

 

Resolved Known Issues

     
  • Some BCMCS (BroadCast MultiCase Service) capable access terminals can not open a session with the test set.

 For more information, visit the 8960 Known Issues web site:

 http://wireless.keysight.com/rfcomms/issues

 

 A.04.09 Release - May 2005

 This is a maintenance release. The functionality present in this release is identical to that in the A.03 release (see A.03.17 Release - January 2005 ).

 

 A.03.17 Release - January 2005

 A downloadable version of the Online User's Guide (CHM Help File) that is specific to this release is available at:

 http://www.home.keysight.com/upload/cmc_upload/All/E1966A_A03_E6706A_A02_Ref_Guide.chm

 


   
NOTE
To properly view the CHM Help File, you must Save it to your desktop. For Windows XP, you must also then right-click on the file and select Properties >> Unblock .

   
 

Other Features

     
  • Adds a new calibration - Burst Mod Offset 1. It is used when the test set is configured to generate test signals (such as AM or DSB-SC) in calibration of mobile stations that are based on Zero Intermediate Frequency (Zero IF) chipsets. See Calibrating the Test Set for details.
 

 A.02.32 Release - August 2004

 The functionality present in this release is identical to that in the A.02.20 release (see A.02.15 Release - January 2004 ).

 

Resolved Known Issues

     
  • Call processing stability can require instrument reboot.
  •  Instrument can occasionally lockup when sending CALL:OPER:MODE? command.
  •  Occasional missed messages on Control Channel.
  •  Session may not open if the default preamble length is changed.

 For more information, visit the 8960 Known Issues web site:

 http://wireless.keysight.com/rfcomms/issues

 

 A.02.15 Release - January 2004

 

Transmitter Measurements

     
  • TX Dynamic Power Measurement - This new measurement provides a fast calibration method that covers the typical 90 dB (from -60 dBm to +30 dBm) dynamic range of a CDMA access terminal. See TX Dynamic Power Measurement Description for details.
  •  Channel Power Measurement Enhancement - A new measurement speed, Very Fast, is added to the channel power measurement. The very fast speed channel power measurement samples the input signal for 1/4 slot (0.3125 milliseconds) with immediate trigger upon receipt of the measurement request. See Measurement Speed .
 

 A.01.37 Release - August 2003

 

Access Network Emulation

     
  • Made pilot drop a settable parameter instead of a fixed setting. (See Pilot Drop .)
    The pilot drop parameter should be set to 18 (-9 dB) for most operations and test scenarios (some C.S0033 tests specify that pilot drop be set to -14 dB, such as 3.2.1 Demodulation of Forward Traffic Channel in AWGN ).
    This release also corrects an error in the A.01.34 release of the E1966A firmware. The A.01.34 release incorrectly sends a fixed pilot drop value of 60 (-30 dB) instead of the intended 28 (-14 dB). This low pilot drop value can cause dropped connections when moving from high to low cell power levels, during a handoff, or when operating with a high level of AWGN.
 

 A.01.34 Release - July 2003

 

Access Network Emulation

     
  • Changed the Transition Probability used by the AT to determine transition probabilities. Set all transition probabilities to 100% (0xFF). See Transition Probability .
 

Transmitter Measurements

 

 A.01.20 Release - December 2002

 These are the original features of the Keysight E1966A.

 

Access Network Emulator Functionality

     
  • Call Processing
       
    • Start Data Connection
    •  End Data Connection
    •  Close Session
    •  Hard Handoff (Cell Band and Channel)
  •  Access Network Emulation
       
    • Cell Power: Pilot, Traffic, Control, and MAC Channels
    •  AWGN
    •  Cell Bands (see Cell Band )
  •  Test Application Protocol (TAP) support:
       
    • Forward Test Application Protocol (FTAP)
    •  Reverse Test Application Protocol (RTAP)
 

Transmitter Measurements

     
  • 1xEV-DO:
       
    • Channel Power
    •  Digital Average Power
    •  Access Probe Power
    •  Waveform Quality + Code Domain Power
    •  Time Response of Open Loop Power Control (TROLPC)
    •  Tx Spurious Emissions
  •  Analog:
       
    • Frequency Modulation
         
      • FM Deviation
      •  Distortion
      •  Modulation Frequency
    •  Frequency Stability
         
      • Frequency Error
      •  Frequency
    •  Analog Transmit Power
 

Receiver Measurements

     
  • Packet Error Rate (PER)

 

Instruments

     
  • Swept Audio
       
    • Audio generator
    •  Audio analyzer
    •  SINAD meter
    •  Distortion meter
  •  Audio Generator
       
    • Amplitude measurements
    •  Frequency measurements
  •  Audio Analyzer
       
    • Audio level measurements
    •  Audio frequency measurements
    •  SINAD measurements
    •  Distortion measurements
 

Other Features

     
  • The ability to print test set screens over a LAN connection to a PC web browser and save directly as .GIF
 

Features Not Supported